Caterpillar 305.5E2 OR

Caterpillar 305.5E2 OR

Price
53,544 USD
Year
2017
Working hours
832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 OR
CategoryCrawler Excavators
Serial NumberCR503637
Unit NumberE137465
Catalog NumberCU2537773
Manufacturing Year2017
Hours832 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 53,544
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BUCKET : YES
ENGINE TIER RATING: T4
OPEN CAB
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone