Caterpillar 305.5E2

Caterpillar 305.5E2

Price
56,000 USD
Year
2016
Working hours
1010 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberCR500602
Unit NumberCR500602
Catalog NumberCU2512437
Manufacturing Year2016
Hours1010 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Features
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", WELD-ON
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT,STANDARD
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
FILM, QUICK COUPLER, ANSI
HOT LIST
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • M/A
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront bottom slider is missing latch on left side.
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Oct 2015
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • N/A
  • 7/8
  • N/A
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • N/A
  • Red
  • N/A
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • N/A
  • N/A
  • No
  • No
  • No
boom
  • Good
  • Good
  • FairSome play, may need bushings soon
  • N/A
stick
  • Good
  • N/A
  • Good
  • Good
bucket
  • FairDented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • N/A
final drives
  • Good
  • N/A
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Notes - UNDERCARRIAGEN/A
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone