Quick Search

Caterpillar 305.5E2

Caterpillar 305.5E2

Price
XDR 57,000
Year
2016
Working hours
2,705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberCR501437
Unit NumberCCU000872
Catalog Number10028358
Year2016
Hours2,705 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax57,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 3 ORDER
LINES, STICK
BATTERY, DISCONNECT
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
*CANOPY, TOPS
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*CONTROL PATTERN CHANGER
*ELECTRICAL ARRANGEMENT
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
*STICK, LONG, HEAVY DUTY
*HYDRAULICS STD W/O 2ND AUX
*305.5E2 HYDRAULIC EXCAVATOR
COUNTERWEIGHT,STANDARD
COUPLER, PG, MAN.D.LOCK, 5T
BLADE, 78", BOLT-ON
TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering