Quick Search

Caterpillar 305.5E2LC

Caterpillar 305.5E2LC

CAT Certified
Year
2017
Working hours
2,669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 305.5E2LC
CategoryCrawler Excavators
Serial NumberCR503933
Unit Number7CR6392
Catalog Number4301151
Year2017
Hours2,669 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax56,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
FILM, QUICK COUPLER, ANSIFILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, STANDARDLIGHTS, STANDARD
LINES, BOOMLINES, BOOM
LINES, QUICK COUPLER (LONG)LINES, QUICK COUPLER (LONG)
RadioRadio
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
*ALARM, TRAVEL*ALARM, TRAVEL
BATTERY, DISCONNECTBATTERY, DISCONNECT
BLADE, 78", BOLT-ONBLADE, 78", BOLT-ON
HEATER, WATER JACKETHEATER, WATER JACKET
LINES, STICKLINES, STICK
STICK PKG LONG W/O 2ND AUXSTICK PKG LONG W/O 2ND AUX
*305.5E2 HYDRAULIC EXCAVATOR*305.5E2 HYDRAULIC EXCAVATOR
*BELT, SEAT, 3" RETRACTABLE*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY*STICK, LONG, HEAVY DUTY
COUNTERWEIGHT,STANDARDCOUNTERWEIGHT,STANDARD
FILM, PRODUCT LINK, ANSIFILM, PRODUCT LINK, ANSI
PRODUCT LINK, CELLULAR, PL240PRODUCT LINK, CELLULAR, PL240
***THUMB READY******THUMB READY***
305.5E2 2017305.5E2 2017
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering