Caterpillar 305.5E2 CB

Caterpillar 305.5E2 CB

Price
52,000 USD
Year
2018
Working hours
1591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 CB
CategoryCrawler Excavators
Serial NumberCR505661
Unit NumberR18-662M
Catalog NumberCU4715482
Manufacturing Year2018
Hours1591 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax52,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
RADIORADIO
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • 78" BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT,STANDARD
ENG SN 7JB5197
HOOD, REAR, SOLID
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
RADIORADIO
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • 78" BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT,STANDARD
ENG SN 7JB5197
HOOD, REAR, SOLID
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesClean and degrease for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight lower cover dings
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2018
  • FairCigarette burns on the bottom
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 250 hours on the service
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 78" Leveling blade _ good condition _bolt on edge
boom
  • Good
  • Good
  • Good
stick
  • No bucket _hard to check bushings
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 116" Arisun rubber tracks 95% remaining _some interior edge wear
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Per form a PM and clean the machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone