Quick Search

Caterpillar 305.5E2C3T

Caterpillar 305.5E2C3T

Price
$56,000
Year
2016
Working hours
2,694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 305.5E2C3T
CategoryCrawler Excavators
Serial NumberCR501379
Unit NumberLKC01972U
Catalog Number4915191
Year2016
Hours2,694 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax56,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RADIORADIO
Additional informationINSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
LINES, STICK
TRACK, RUBBER BELT
LINES, BOOM
FILM, QUICK COUPLER, ANSI
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
DRAIN, ECOLOGY
LANE 2 ORDER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
CABLE, GROUND
*LINES, AUXILIARY, LONG STICK
*MIRROR, CAB, RIGHT
*LINES, BUCKET, LONG STICK
*CONTROL PATTERN CHANGER
*SEAT FABRIC HIGH BACK SUSP
*CAB W/ AIR CONDITIONER
*ELECTRICAL ARRANGEMENT
*LINKAGE BUCKET W/ LIFTING EYE
*STICK, LONG, HEAVY DUTY
*HYDRAULICS STD W/O 2ND AUX
*305.5E2 HYDRAULIC EXCAVATOR
COUNTERWEIGHT,STANDARD
HEATER, WATER JACKET
BLADE, 78", BOLT-ON
PRICED 09/27/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering