Quick Search

Caterpillar 305.5ECR

Caterpillar 305.5ECR

Price
$49,932
Year
2017
Working hours
2,750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 305.5ECR
CategoryCrawler Excavators
Serial NumberCR502929
Unit NumberCR502929
Catalog Number4916246
Year2017
Hours2,750 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax49,932 USD
Tax (19%)9,487 USD
Price Including Tax59,419 USD
Details
Additional informationUNDERCARRIAGE SPROCKETS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
UNDERCARRIAGE IDLERS: 30 %
TRACK SHOES (PADS) WIDE: 400 MM
UNDERCARRIAGE CARRIER ROLLERS: 30 %
TRACK SHOES (PADS) CONDITION: 20 %
ENGINEPOWER: 44 HP
OPERATING WEIGHT: 5.4 T
LENGTH OF STICK: 1430 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering