Caterpillar 304ECR

Caterpillar 304ECR

Price
43,891 USD
Year
2017
Working hours
1537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304ECR
CategoryCrawler Excavators
Serial NumberME402412
Unit NumberME402412
Catalog NumberCU4703208
Manufacturing Year2017
Hours1537 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax43,891 USD
Tax (16%)7,023 USD
Price Including Tax50,914 USD
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH BUCKET 3: 600 MM
OPERATING WEIGHT: 4 T
BUCKET 3 CONDITION: 50 %
BUCKET 2 CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 340 MM
ENGINEPOWER: 41 HP
UNDERCARRIAGE TRACK BUSHINGS: 60 %
BUCKET CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
LENGTH OF STICK: 1620 MM
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH BUCKET 3: 600 MM
OPERATING WEIGHT: 4 T
BUCKET 3 CONDITION: 50 %
BUCKET 2 CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 340 MM
ENGINEPOWER: 41 HP
UNDERCARRIAGE TRACK BUSHINGS: 60 %
BUCKET CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
LENGTH OF STICK: 1620 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Steve Muehlberg
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone