Caterpillar 304ECR

Caterpillar 304ECR

Price
42,539 USD
Year
2017
Working hours
1074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304ECR
CategoryCrawler Excavators
Serial NumberME402345
Unit NumberME402345
Catalog NumberCU4684990
Manufacturing Year2017
Hours1074 h
CountryGermany
LocationIllingen
Pricing
Price Excluding Tax$ 42,539
Tax (16%)$ 6,806
Price Including Tax$ 49,346
Details
Additional InformationENGINEPOWER: 41 HP
OPERATING WEIGHT: 4 T
Features
Additional InformationENGINEPOWER: 41 HP
OPERATING WEIGHT: 4 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Florian Matznick
Germany
Telephone:+49 6825 40513
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone