Caterpillar 304E2CR

Caterpillar 304E2CR

Price
36,000 USD
Year
2018
Working hours
1604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME404293
Unit NumberR18-253M
Catalog NumberCU4682107
Manufacturing Year2018
Hours1604 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax36,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • BUCKET • BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CCU (CAT CERTIFIED USED)
ENG SN 7HZ2104
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • BUCKET • BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CCU (CAT CERTIFIED USED)
ENG SN 7HZ2104
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • FairBattery door and hinge dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodMarch 2018
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good200 hours on the service
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 77" leveling blade
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE14" Cat rubber tracks _ 65% side cuts on the right track
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone