Caterpillar 303ECR TH

Caterpillar 303ECR TH

Price
32,000 USD
Year
2018
Working hours
755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR TH
CategoryCrawler Excavators
Serial NumberHHM03065
Unit NumberR18-058M
Catalog NumberCU4539718
Manufacturing Year2018
Hours755 h
CountryUnited States
LocationMonroe, NC
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • 24" BUCKET • 61" LEVELING BLADE • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

CCU (CAT CERTIFIED USED)
COUNTERWEIGHT, STANDARD
ENG SN 1JC9097
INSTRUCTIONS, ANSI
INSTRUCTIONS, ANSI PL
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PRODUCT LINK, PL240 CANOPY
ROLL ON-ROLL OFF
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • FairReplaced
  • GoodMay 2019
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodBoom light guard is bent
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 2 shank hydraulic thumb
  • 61" Leveling blade _ Good condition
boom
  • Good
  • Good
  • Good
stick
  • 50"
  • Good
  • Good
  • Good
bucket
  • Cat
  • 24"
  • FairBack side dents
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE12" Cat tracks 90% remaining
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone