Currently 17874 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,714 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 310, 122,0002022
Baton Rouge, LA
832 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 313, 135,0002021
St. Rose, LA
830 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 306, 84,0002022
Lafayette, LA
667 h Cat Certified Usedauxiliary hydraulics pressureproduct linklightingmirrorsfire extinguisher

See Details
CAT 336-07, 211,0002020
Monroe, NJ
4,329 h Cat Certified Used Conditionsam fm radioproduct linkauxiliary hydraulicsair conditionerepa label

See Details
CAT 306, 80,0002022
Bossier City, LA
1,276 h Cat Certified Usedauxiliary hydraulics pressureproduct linklightingmirrorsfire extinguisher

See Details
CAT 304E2CR, 57,0002019
Charlotte, NC
1,350 h Cat Certified Used Special Offers

See Details
CAT 303.5E2CR, 55,0002021
Monroe, NJ
845 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longcouplerradio - bluetooth

See Details
CAT 306, 82,0002022
Alexandria, LA
1,008 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linkmirrorshand and foot control

See Details
CAT 308-07, 126,7832022
Imperial, CA
1,534 h Cat Certified Used

See Details
CAT 316FL, 138,2002018
Montgomery, AL
2,388 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 315 GC, 175,0002021
Indianapolis, IN
347 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressurelightingboommirrors

See Details
CAT 326, 200,0002020
Rental Fleet Machine, Subject To Availability, AL
2,593 h Specifications Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 350, 515,0002023
Rental Fleet Machine, Subject To Availability, AL
721 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 330-07, 219,3912019
Mesa, AZ
3,044 h Cat Certified Used

See Details
CAT 307.5-07, 104,1422022
Phoenix, AZ
1,019 h Cat Certified Used

See Details
CAT 315-07 P, 195,9852021
Kingman, AZ
1,871 h Cat Certified Used

See Details
CAT 330-07 P, 230,3532020
Tucson, AZ
3,126 h Cat Certified Used

See Details
CAT 330-07PTRE, 257,9392021
Flagstaff, AZ
2,916 h Cat Certified Used

See Details
CAT 326LR, 295,0002020
Rental Fleet Machine Subject To Availability, AL
1,623 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerengine enclosuresstick, longlong reach arrangement

See Details
CAT 336-07 P, 335,8122022
Mesa, AZ
2,304 h Cat Certified Used

See Details
CAT 308 CR, 124,8042022
Phoenix, AZ
2,009 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quickproduct link

See Details
Show more results

Crawler Excavators