Caterpillar 303.5E2LC

Caterpillar 303.5E2LC

Price
41,950 USD
Year
2017
Working hours
342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2LC
CategoryCrawler Excavators
Serial NumberJWY01908
Unit Number9CR6949
Catalog NumberCU4565944
Manufacturing Year2017
Hours342 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 41,950
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, STICK
*HYDRAULICS STD W/O 2ND AUX
*STICK PKG LONG W/O 2ND AUX
*LINES, BUCKET, LONG STICK
*SEAT FABRIC HIGH BACK SUSP
303.5E2 2017
*CONTROL PATTERN CHANGER
*BELT, SEAT, 3" RETRACTABLE
*DRAIN, ECOLOGY
*CAB W/ AIR CONDITIONER
FILM, QUICK COUPLER, ANSI
*TRACK, RUBBER BELT
*303.5 HYDRAULIC EXCAVATOR
*BLADE, 70", WELD-ON
***THUMB READY***
*ALARM, TRAVEL
*LINES, BOOM
*CABLE, GROUND
*STICK, LONG, HEAVY DUTY
*MIRROR, CAB, RIGHT
Features
Additional Information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, STICK
*HYDRAULICS STD W/O 2ND AUX
*STICK PKG LONG W/O 2ND AUX
*LINES, BUCKET, LONG STICK
*SEAT FABRIC HIGH BACK SUSP
303.5E2 2017
*CONTROL PATTERN CHANGER
*BELT, SEAT, 3" RETRACTABLE
*DRAIN, ECOLOGY
*CAB W/ AIR CONDITIONER
FILM, QUICK COUPLER, ANSI
*TRACK, RUBBER BELT
*303.5 HYDRAULIC EXCAVATOR
*BLADE, 70", WELD-ON
***THUMB READY***
*ALARM, TRAVEL
*LINES, BOOM
*CABLE, GROUND
*STICK, LONG, HEAVY DUTY
*MIRROR, CAB, RIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources