Caterpillar 303.5E2 OR

Caterpillar 303.5E2 OR

Price
35,200 USD
Year
2015
Working hours
1187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2 OR
CategoryCrawler Excavators
Serial NumberBG800607
Unit NumberE152747
Catalog NumberCU4526702
Manufacturing Year2015
Hours1187 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 35,200
Tax-
Price Including Tax-
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 61"
OPEN CAB
ECM DOWNLOAD: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone