Quick Search

CAT 303.5E2

CAT 303.5E2

Year
2019
Working hours
1,431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Kauai, HI
+1 858 674 7040
Show phone number
Basic information
BrandCAT 303.5E2
Hawthorne Cat
CategoryCrawler Excavators
Serial NumberJWY04761
Unit NumberH16358
Catalog Number4546894
Year2019
Hours1,431 h
CountryUnited States
LocationKauai, United States
Pricing
Price Excluding Tax39,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FILM, QUICK COUPLER, ANSIFILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, STANDARDLIGHTS, STANDARD
LINES, BOOMLINES, BOOM
Additional information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
COUPLER, PG, MAN.D.LOCK, 3-4T
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PINS, BUCKET, 40MM
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering