Caterpillar 303.5E CR

Caterpillar 303.5E CR

Price
39,833 USD
Year
2016
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E CR
CategoryCrawler Excavators
Serial NumberJWY01513
Unit NumberX5599
Catalog NumberCU2393978
Manufacturing Year2016
Hours1015 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 39,833
Tax-
Price Including Tax-
Details
Accessories
RADIORADIO
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL AR-AUX
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/ 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
RADIORADIO
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL AR-AUX
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/ 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone