Caterpillar 302.7D CR

Caterpillar 302.7D CR

Price
28,000 USD
Year
2016
Working hours
371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D CR
CategoryCrawler Excavators
Serial NumberLJ700814
Unit NumberEQ090955
Catalog NumberCU4448264
Manufacturing Year2016
Hours371 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 28,000
Tax-
Price Including Tax-
Features
Additional Information302.7
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • YesOROPS
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Goodhas rubber floor mat
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 62 in. leveling blade with weld on edge
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodhas weld on side cutters
  • Fairhave wear
  • CAT
  • 12 in.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Links12 in. rubber tracks in good condition, 20% worn
Segmentsgood 20% worn
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone