Caterpillar 302.7D CR

Caterpillar 302.7D CR

Price
26,500 USD
Year
2013
Working hours
1512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D CR
CategoryCrawler Excavators
Serial NumberLJL00897
Unit NumberUM07445
Catalog NumberCU4453569
Manufacturing Year2013
Hours1512 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding Tax$ 26,500
Tax-
Price Including Tax-
Features
Additional Information*302.7D MINI HYD EXCAVATOR
*AUTO IDLE
*BELT, SEAT, 3" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, UNIVERSAL SAE
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CANOPY
*LINES, AUX, 2WAY, PROP,LNG STK
*LINKAGE, STANDARD
*MANUAL, OPER. MAINT. ENGLISH
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
LANE 1 ORDER
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
SCRUBBER
18" BUCKET DGM0101914
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone