Caterpillar 302.7D

Caterpillar 302.7D

Price
33,086 USD
Year
2016
Working hours
1717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D
CategoryCrawler Excavators
Serial NumberLJL03352
Unit NumberLJL03352
Catalog NumberCU4684991
Manufacturing Year2016
Hours1717 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 33,086
Tax (16%)$ 5,294
Price Including Tax$ 38,380
Details
Additional InformationENGINEPOWER: 21 HP
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) WIDE: 300 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 2.7 T
TRACK SHOES (PADS) CONDITION: 30 %
LENGTH OF STICK: 1050 MM
Features
Additional InformationENGINEPOWER: 21 HP
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) WIDE: 300 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 2.7 T
TRACK SHOES (PADS) CONDITION: 30 %
LENGTH OF STICK: 1050 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone