Caterpillar 302.7DCRLO

Caterpillar 302.7DCRLO

Price
31,110 USD
Year
2017
Working hours
525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCRLO
CategoryCrawler Excavators
Serial NumberLJ701099
Unit Number7CR6252
Catalog NumberCU2576190
Manufacturing Year2017
Hours525 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$ 31,110
Tax-
Price Including Tax-
Features
Additional Information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*302.7D CR MINI HYD EXC,T4(NTE)
*INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
2017 MODEL
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone