Caterpillar 302.7D CR

Caterpillar 302.7D CR

Price
30,500 USD
Year
2017
Working hours
473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D CR
CategoryCrawler Excavators
Serial NumberLJ701223
Unit NumberNM74284
Catalog NumberCU2541828
Manufacturing Year2017
Hours473 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 30,500
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
INSTRUCTIONS, ANSI, CANOPY
LANE 3 ORDER
MANUAL, OPER. MAINT. ENGLISH
NM65366
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
TAG PIN LOCK CPLR S/N 194992-5
THUMB S/N A4171TH21011 NM82610
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone