2022 CAT 302.7 C1TH For Sale - 51,900 USD | Cat Used
Quick Search

CAT 302.7 C1TH

CAT 302.7 C1TH

Year
2022
Working hours
631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Moab, UT
Basic information
BrandCAT 302.7 C1TH
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberCZ602834
Unit NumberBCP01423
Catalog Number10030963
Year2022
Hours631 h
CountryUnited States
LocationMoab, United States
Pricing
Price Excluding Tax51,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*302.7 07A CR HYD EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BLADE, EXPANDING, WOCE
*BOOM LIGHT, LED
*BOOM, STANDARD
*CANOPY, ROPS
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*CWT EXTRA, LIGHT, 220LBS
*DRAIN, ECOLOGY
*ENGINE, EPA TIER 4F
*FILM, CANOPY
*FILM, INC. CANADA
*FILM, ROPS, ISO, CANOPY
*FLOORMAT, CANOPY, W/TRAVEL
*HYDRAULIC OIL, STD
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM W/O BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK W/O SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*MONITOR NEXT GEN, NO CAMERA
*PRE-DELIVERY INSPECTION CERT
*PRODUCT LINK, CELLULAR PL243
*SEAT BELT, 3" RETRACTABLE
*SEAT, SUSPENSION, VINYL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/ THUMB BRACKET
*TRACK, 12", RUBBER, EXP UC
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
FILM, PRODUCT LINK, ANSI
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED 08/08/24 DA
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering