Caterpillar 302.5

Caterpillar 302.5

Price
On Request
Year
2001
Working hours
465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.5
CategoryCrawler Excavators
Serial Number4AZ02702
Unit NumberCON593180
Catalog NumberCU4458148
Manufacturing Year2001
Hours465 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationLINES, AUXILIARY,FRONT
LINES, 2WAY AUX HYD STD(QDC)
FOOT PEDALS, TRAVEL
LIGHTS, WORKING, CAB/CANOPY
HOUR METER NOT WORKING
LIGHTS, WORKING, BOOM MOUNTED
465 NOT CORRECT HOURS
INSTRUCTIONS, ENGLISH
18" BUCKET
SEAT, VINYL
TRACKS, RUBBER BELT
LINES, STD. BOOM HYDRAULICS
PACK, ROLL ON/ROLL OFF BY SEA
VALVES, DRAIN,ECO
MIRROR, EXTERIOR,RIGHT HAND
CANOPY
SEAT BELT, 2" SUSPENSION
MIRROR, EXTERIOR,LEFT HAND
PACK, MISCELLANEOUS MATERIAL
ALARM, TRAVEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone