Caterpillar 302.2D

Caterpillar 302.2D

Price
On Request
Year
2014
Working hours
2343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.2D
CategoryCrawler Excavators
Serial NumberLJG00281
Unit NumberLJG00281
Catalog NumberCU4570422
Manufacturing Year2014
Hours2343 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
ENGINEPOWER: 18 HP
CUTTING WIDTH BUCKET 3: 1200 MM
BUCKET 2 CONDITION: 70 %
OPERATING WEIGHT: 1.8 T
BUCKET CONDITION: 70 %
BUCKET 3 CONDITION: 40 %
CUTTING WIDTH: 500 MM
LENGTH OF STICK: 1250 MM
UNDERCARRIAGE IDLERS: 60 %
CUTTING WIDTH: 300 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone