Quick Search

Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
$21,186
Year
2018
Working hours
1,244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJD02554
Unit NumberLJD02554
Catalog Number4914074
Year2018
Hours1,244 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax21,186 USD
Tax (19%)4,025 USD
Price Including Tax25,211 USD
Details
Additional informationTRACK SHOES (PADS) WIDE: 230 MM
BUCKET CONDITION: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
CUTTING WIDTH: 1000 MM
UNDERCARRIAGE SPROCKETS: 60 %
LENGTH OF STICK: 1100 MM
ENGINEPOWER: 18 HP
OPERATING WEIGHT: 1.6 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering