Caterpillar 301.7D

Caterpillar 301.7D

Price
21,934 USD
Year
2017
Working hours
1097 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJH05400
Unit NumberLJH05400
Catalog NumberCU4711565
Manufacturing Year2017
Hours1097 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax21,934 USD
Tax (10%)2,193 USD
Price Including Tax24,127 USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information*** TRAILER NOT INCLUDED ***
1000MM MUD BUCKET
HOUR METER IS INDICATIVE
MANUAL QUICK COUPLER
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
REMAINING EPP WARRANTY. 2/5/23 OR UP TO 3000 HRS. WHICH EVER COMES FIRST
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information*** TRAILER NOT INCLUDED ***
1000MM MUD BUCKET
HOUR METER IS INDICATIVE
MANUAL QUICK COUPLER
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
REMAINING EPP WARRANTY. 2/5/23 OR UP TO 3000 HRS. WHICH EVER COMES FIRST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone