Caterpillar 301.7D

Caterpillar 301.7D

Price
19,859 USD
Year
2015
Working hours
1975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJH02260
Unit NumberLJH02260
Catalog NumberCU4514830
Manufacturing Year2015
Hours1975 h
CountryGermany
LocationLimbach-oberfrohna
Pricing
Price Excluding Tax$ 19,859
Tax (19%)$ 3,773
Price Including Tax$ 23,633
Features
Additional InformationENGINEPOWER: 18 HP
LENGTH OF STICK: 1430 MM
UNDERCARRIAGE SPROCKETS: 70 %
OPERATING WEIGHT: 1.7 T
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
TRACK SHOES (PADS) WIDE: 225 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone