Caterpillar 301.7D

Caterpillar 301.7D

Price
26,900 USD
Year
2018
Working hours
412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJ801181
Unit NumberE151851
Catalog NumberCU4509666
Manufacturing Year2018
Hours412 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 26,900
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, SHORTSTICK, SHORT
Additional InformationBOOM LENGTH: 71IN
BLADE, LEVELING
BOOM, ONE PIECE
PATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 9IN RUBBER BELTS
STICK LENGTH: 43IN
COMMENTS: COUPLER AND BUCKET ARE NOT INCLUDED WITH TRADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • FairRight side is slightly bent . Left side has minor gouges
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairNo date tags
  • Good
  • Good
  • Good
  • Good
  • Good
  • 25%
  • NoNo manual
  • YesCD
  • Yes
  • Yes
engine
  • No
  • No
  • Red
  • Normal
  • FairAir filter is dirty **Part of service**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairBoom light not working **Repair INOP Light**
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 5’8”
  • Good
  • Good
  • Good
stick
  • 3’8”
  • Good
  • Good
  • Good
bucket
  • No bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonGood
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGE24/32nds
SegmentsGood
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone