Caterpillar 301.7D

Caterpillar 301.7D

Price
23,721 USD
Year
2018
Working hours
1629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJH05808
Unit NumberLJH05808
Catalog NumberCU4761513
Manufacturing Year2018
Hours1629 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax23,721 USD
Tax (19%)4,507 USD
Price Including Tax28,228 USD
Details
Additional InformationOPERATING WEIGHT: 1.7 T
ENGINEPOWER: 18 HP
Features
Additional InformationOPERATING WEIGHT: 1.7 T
ENGINEPOWER: 18 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Telephone:+49 40761191 x11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone