Quick Search

Caterpillar 301.7D

Caterpillar 301.7D

Price
$24,894
Year
2018
Working hours
1,965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Empire Southwest LLC
Mesa, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJ400614
Unit NumberE180564
Catalog Number4877821
Year2018
Hours1,965 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax24,894 USD
Tax-
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, SHORTSTICK, SHORT
Additional informationPRODUCT LINK: INQUIRE FOR OPTIONS ON
ENGINE TIER RATING: NO EMISSIONS
BOOM LENGTH: 72 IN
BUCKET SIZE: 24 IN TRENCH
BOOM, ONE PIECE
STICK LENGTH: 46 IN
BLADE, LEVELING
TRACK SHOE WIDTH/TYPE: 9 IN
OPEN CAB
ECM DOWNLOAD: NA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering