Caterpillar 301.4CSO

Caterpillar 301.4CSO

Price
20,990 USD
Year
2016
Working hours
924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.4CSO
CategoryCrawler Excavators
Serial NumberLJ300311
Unit Number6CR5962
Catalog NumberCU2447601
Manufacturing Year2016
Hours924 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 20,990
Tax-
Price Including Tax-
Features
Accessories
STICK, STANDARDSTICK, STANDARD
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

301.4C MINI HYD EX T4 (NTE) 2016
ALARM, TRAVEL
ALTERNATOR, STANDARD
BELT, SEAT, 2" RETRACTABLE
CANOPY
CONTROLS, PATTERN CHANGER
LANE 2 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
UNDERCARRIAGE, EXTENDABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone