Quick Search

Caterpillar 301.4C

Caterpillar 301.4C

Price
US$ 19,907
Year
2017
Working hours
1,302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Illingen
+49 1777270979
Show phone number
Basic information
BrandCaterpillar 301.4C
CategoryCrawler Excavators
Serial NumberLJK02646
Unit NumberLJK02646
Catalog Number10029765
Year2017
Hours1,302 h
CountryGermany
LocationIllingen, Germany
Pricing
Price Excluding Tax19,907 USD
Tax (19%)3,782 USD
Price Including Tax23,689 USD
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 300 MM
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
ENGINEPOWER: 24 HP
OPERATING WEIGHT: 1.5 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering