Caterpillar 300.9D

Caterpillar 300.9D

Price
11,906 USD
Year
2015
Working hours
1593 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJ200569
Unit NumberE152825
Catalog NumberCU4499798
Manufacturing Year2015
Hours1593 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 11,906
Tax-
Price Including Tax-
Features
Additional InformationOPEN CAB
STICK LENGTH: 32"
BUCKET SIZE: 10"
BOOM LENGTH: 52"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone