Caterpillar 304E2

Caterpillar 304E2

Price
42,500 USD
Year
2015
Working hours
939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
CategoryCrawler Excavators
Serial NumberME400199
Unit Number17974
Catalog NumberCU2292395
Manufacturing Year2015
Hours939 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$ 42,500
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG
304E2 CY STRAIGHT BLD (DLO)
BLADE, 77", BOLT-ON
CABLE, GROUND
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
*304E HYDRAULIC EXCAVATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone