Quick Search

Caterpillar 304E2 CA

Caterpillar 304E2 CA

Price
$89,836
Year
2020
Working hours
520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Empire Southwest LLC
Eloy, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 304E2 CA
CategoryCrawler Excavators
Serial NumberME407594
Unit NumberE180537
Catalog Number4890592
Year2020
Hours520 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax89,836 USD
Tax-
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional informationSTICK LENGTH: 58.5"
BUCKET : 20"
BOOM LENGTH: 98"5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering