Quick Search

Caterpillar 309CR TH

Caterpillar 309CR TH

CAT Certified
Price
US$ 129,000
Year
2021
Working hours
1,557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 309CR TH
CategoryCrawler Excavators
Serial NumberGG900693
Unit NumberTGG9693
Catalog Number10030640
Year2021
Hours1,557 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax129,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET • BLADE • HYD THUMB • MANUAL QUICK COUPLER

SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*LINES, BOOM
*DRAIN, ECOLOGY
*LINES, STICK
*CONTROL, QUICK COUPLER
*RADIO
*CAMERA, REAR VIEW
*COUNTERWEIGHT, EXTRA
*INSTRUCTIONS, ANSI
*LIGHTS, LED
24"BUCKET
THUMB,HYD + COUPLER,PG,MAN, 8T
CCU (CAT CERTIFIED USED)
*HEATER, WATER JACKET
PACKING, LAST MILE PROGRAM
*SEAT, AIR SUSP, FABRIC, HEATED
*LINES, AUX, QC, LONG STK
*CAT KEY, WITH PASSCODE OPTION
*FILM, INC. CANADA
*FILM, COUPLER, ISO
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*LINKAGE, BUCKET W/ LIFTING EYE
*309 07A CR MINI EXCAVATOR
*STD BLADE, LONG U/C, TG W/PAD
*PRODUCT LINK, CELLULAR PLE643
*STICK, LONG, HIGH FLOW
*MONITOR NEXT GEN, ADVANCED, CR
ENGINE S/N 8LL7856
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering