Quick Search

CAT 304E2

CAT 304E2

Year
2018
Working hours
1,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Auburn, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT 304E2
Holt of California
CategoryCrawler Excavators
Serial NumberME405005
Unit NumberCON0901
Catalog Number10008784
Year2018
Hours1,206 h
CountryUnited States
LocationAuburn, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
RUBBER TRACKRUBBER TRACK
Additional informationBackfill / Leveling Blade
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • No
  • YesEngine oil sampled only.
  • FairRight front bumper rail is dented but is usable.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1010
  • Yes
  • Yes
  • YesParts CD located in pouch behind seat.
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAugust 2018
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last service noted 960 hours 12-6-2021. Current hours are 1100
  • Ok
  • Normal
  • FairOuter air filter is dusty inner air filter is good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCaterpillar 10 1/2" jaw 12 1/2" thumb base
  • 77” wide front push blade.
boom
300
  • Good
  • Good
  • Good
stick
300
  • 5ft 4”
  • Good
  • Good
  • Good
bucket
400
  • Yes
  • Tag W/R style manual pin lock quick coupler.
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track ShoesLeft rubber track belt 27/32. 87% remaining Right rubber track belt 27/32
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering