Quick Search

Caterpillar 309 CR

Caterpillar 309 CR

Price
$159,500
Year
2021
Working hours
512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Blythewood, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 309 CR
CategoryCrawler Excavators
Serial NumberGG900925
Unit NumberCBE000236
Catalog Number10012629
Year2021
Hours512 h
CountryUnited States
LocationBlythewood, SC
Pricing
Price Excluding Tax159,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Additional informationREMAINING WARRANTY: 60/3000 POWERTRAIN & HYDRAULICS + TECH TILL AUG 2026.

Unit includes 24" Bucket, 36" Bucket, Thumb, and 50" Diamond Mower.

LINES, STICK
SEAT, AIR SUSP, FABRIC, HEATED
CAT KEY, WITH PASSCODE OPTION
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
SOFTWARE, 2 WAY CONTROL
THUMB,HYD + COUPLER,PG,HYD, 8T
STD BLADE, LONG U/C, TG W/PAD
MONITOR NEXT GEN, ADVANCED, CR
STICK, LONG, HIGH FLOW
CAMERA, REAR VIEW
LINES, QC, LNG STK, 3 LINE
CONTROL, QC, 3 LINE
Special Offers REMAINING: 60/3000 POWERTRAIN & HYDRAULICS + TECH TILL AUG 2026.
Remaining Factory Warranty 24/2000 SFW TILL AUG 2023
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING: 60/3000 POWERTRAIN & HYDRAULICS + TECH TILL AUG 2026.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnot working, looks to be disconnected due to exterior guard
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • Good
  • Good
  • Faircab lights removed
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • 36 inch bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering