Quick Search

CAT 316FL

CAT 316FL

CAT Certified
Year
2018
Working hours
4,776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 540 682 2515
Show phone number
Basic information
BrandCAT 316FL
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0YDL20007
Unit Number5017420
Catalog Number10035333
Year2018
Hours4,776 h
CountryUnited States
LocationMECHANICSVILLE, United States
Pricing
Price Excluding Tax147,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, QUICKCOUPLER, QUICK
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • N/A
  • Good
  • N/A
  • Good
  • Good
gauges, operator station, console
1401
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNo active product link
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • N/A
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • 16’9”
  • Good
  • Good
  • Good
stick
300
  • 10’2”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • CAT
  • Unable to read tag
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link Part Number9w-3138
Notes - UNDERCARRIAGE 1Left and right track roller 4 has a rock guard in the way
SegmentsUnable to get measurements
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front118mm118mm1212
Carrier Rollers Rear118mm118mm1212
Idlers Front20mm20mm2424
Links105mm105mm1818
Pins & Bushings (External)61mm61mm
Track Roller 2149mm149mm77
Track Roller 3149mm149mm77
Track Roller 5149mm149mm77
Track Roller 6149mm149mm77
Track Roller 7148mm148mm1414
Track Shoes (Width)600mm600mm
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering