Quick Search

Caterpillar 315-07

Caterpillar 315-07

Price
US$ 250,000
Year
2021
Working hours
594 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Tallahassee, FL
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar 315-07
CategoryCrawler Excavators
Serial NumberWKX10707
Unit NumberOKL6196950
Catalog Number10039922
Year2021
Hours594 h
CountryUnited States
LocationTallahassee, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional informationCustomer Value Agreement (CVA) Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Warranty Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Customer Value Agreement Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas some scratches throughout machine, but nothing major.
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full tank.
  • About 3/4 tank.
  • Replaced cab air filters.
  • GoodReaches 43 degrees.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe windows are tinted.
  • GoodReaches 117 degrees.
  • Good
  • Good
  • GoodInstalled June 2021.
  • Good
  • Good
  • GoodReplaced wiper blade.
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red.
  • Normal.
  • No smoke.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDid not cut open filter.
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • GoodDid not cut open filter.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • 15.3 ft.
  • Good
  • Good
  • Good
stick
300
  • 9.8 ft.
  • Good
  • Good
  • Good
bucket
420
  • No
  • Cat.
  • Tag is torn.
  • 42 inches.
  • Good
  • Good
  • Good
  • Good
  • FairHave some wear.
  • FairHave some wear.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberRight- 4I-7475, left- 4I-7476
Notes - UNDERCARRIAGEUndercarriage is in good shape with low hours.
Notes - UNDERCARRIAGE 1Tracks have rubber pads bolted on.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNANA
Carrier Rollers RearNANA
Idlers FrontNANA
Idlers RearNANA
LinksNANA
Pins & Bushings (External)NANA
Pins & Bushings (Internal)NANA
SegmentsNANA
Track Roller 1NANA
Track Roller 10NANA
Track Roller 11NANA
Track Roller 12NANA
Track Roller 2NANA
Track Roller 3NANA
Track Roller 4NANA
Track Roller 5NANA
Track Roller 6NANA
Track Roller 7NANA
Track Roller 8NANA
Track Roller 9NANA
Track Shoes (Width)28 inches.28 inches.
final drives
200
  • Did not remove final drive covers.
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering