Quick Search

Caterpillar 315-07

Caterpillar 315-07

CAT Certified
Price
US$ 221,500
Year
2021
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Lynchburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar 315-07
CategoryCrawler Excavators
Serial Number0WKX10088
Unit Number5019300
Catalog Number10028020
Year2021
Hours100 h
CountryUnited States
LocationLYNCHBURG, United States
Pricing
Price Excluding Tax221,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • Yes
  • has some scratched big counter weight scratched , plastic cover missing in cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodhas some scratches counter weight sticker scratched
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Goodn/a
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • 3/4 full
  • good
  • Good
  • Goodmissing a plastic filler cover
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • has a extra bucket and a shank attachment
boom
300
  • 15.3 foot with grade control
  • Good
  • Good
  • Good
stick
300
  • 9 foot 10 inches
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • cat
  • cat 312 linkage
  • n/a
  • 36" on the machine 24" bucket off the machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
900
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE98%
Carrier RollersGood
IdlersGood
Link Part Number4I-7476
LinksGood
Notes - UNDERCARRIAGEGood
Pins & Bushings (External)Good
SegmentsGood
Track ShoesGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.404.4033
Carrier Rollers Rearn/an/a
Idlers Front0.700.7033
Idlers Rearn/an/a
Links3.543.5433
Pins & Bushings (External)1.991.9933
Pins & Bushings (Internal)n/an/a
Segments33
Track Roller 15.405.4044
Track Roller 10n/an/a
Track Roller 11n/an/a
Track Roller 12n/an/a
Track Roller 25.405.4033
Track Roller 35.405.4033
Track Roller 45.405.4033
Track Roller 55.405.4033
Track Roller 65.405.4044
Track Roller 75.405.4044
Track Roller 8n/an/a
Track Roller 9n/an/a
Track Shoes (Width)0.790.7944
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering