Quick Search

CAT 314E

CAT 314E

Year
2015
Working hours
3,810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 314E
Hawthorne Cat
CategoryCrawler Excavators
Serial NumberZJT01531
Unit Number036079
Catalog Number4538643
Year2015
Hours3,810 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax107,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional information314E LCR HYDRAULIC EXCAVATOR
ACCUMULATOR WITH CRN
ADDITIONAL MIRROR, CAB
BLADE, 8'2"
CAB-ROPS,70/30 W/VANDAL G-BOSS
CAMERA, REAR VIEW, MIRRORS
CHANGER, HAND CTRL 2-WAY, POB
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,940 LBS
COUPLER, PIN GRABBER W/PINS
FRAME, SWING, STANDARD
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
LIGHT, BOOM RIGHT SIDE, POB
LIGHTING, CAB (HALOGEN)
LINES-QC PKG (POB/7' STK)
Online Owner's Manual
POB, 7' STICK HD PKG
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 20" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering