Caterpillar 314D LCR

Caterpillar 314D LCR

Price
99,500 USD
Year
2012
Working hours
4410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314D LCR
CategoryCrawler Excavators
Serial NumberSSZ00723
Unit NumberC2098
Catalog NumberCU4541045
Manufacturing Year2012
Hours4410 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 99,500
Tax-
Price Including Tax-
Features
Additional Information*AIR CONDITIONER
*BLADE, 8'6"
*BOOM, ONE-PIECE
*CIRCUIT, INITIAL
*CRTL & LINES,CTR-LOCK PIN GRAB
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*INDICATOR, WATER LEVEL
*INSTALLATION, BLADE
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, WORKING,CAB,TIME DELAY
*LINES, QC, STICK 9'10"
*LINES-HP, 9'10" STICK
*LINES-HP, ONE PIECE BOOM
*LINES-QC, ONE PIECE BOOM
*LINKAGE, BUCKET
*READY, AUXILIARY
*SEAT, H-BACK, SUSPENSION
*STICK, 9'8"
*SYSTEM 23, COMBINED
BLADE PKG, 8'6" LONG U/C
CAB, COMFORT
CAMERA, REAR VIEW, MIRRORS(RH)
CATERPILLAR PRODUCT LINK 522
CHANGER, HAND CONTROL PATTERN
CONTROL, FINE SWING
COUNTERWEIGHT, HEAVY
COUPLER, CENTER-LOCK PIN GRAB
ENGINE FOR US, CANADA OR P420
GUARD PKG, BOTTOM
GUARD, VANDALISM
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTING PKG, DELUXE, OPB
MAT, FLOOR
MIRRORS, CAB, EXTERNAL
MU3N34
REGIONAL PKG-ROPS, NACD
ROLL ON-ROLL OFF
STICK & QC PKG, 9'10", HP
TOOL CONTROL PKG, HP
TRACK, 24" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone