Quick Search

CAT 315FL9

CAT 315FL9

CAT Certified
Year
2020
Working hours
1,918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 315FL9
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberTDY14230
Unit Number0CR7395
Catalog Number4716075
Year2020
Hours1,918 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax156,590 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BOOM, REACH 15'3" HD
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 7,850LBS
*COVER, TANK STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GUARD, BOTTOM, STANDARD
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*JOYSTICK, THUMB WHEEL
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM TCS
*LINES-PILOT, CL R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*MAT, FLOOR
*MIRROR, CAB LEFT
*MIRROR, CAB, W/O GUARD
*PANEL, STD START SWITCH
*PLATFORM, STD
*RADIO, 24V AM/FM
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*SWIVEL, BLADE
*TANK, FUEL
*VALVE, HYDRAULIC TCS
*WINDOW, REAR, DUAL EXIT
2020 MODEL
BLADE, 8'2"
CHANGER, HAND CTRL 2-WAY
CIRCUIT, COMBINED
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
MAT, FLOOR
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 20" TG W/RUBBER PAD
VALVE PKG, HYD TCS
XXXX THUMB READY XXXX
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering