Quick Search

CAT 315-07

CAT 315-07

CAT Certified
Year
2022
Working hours
442 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Berger
+47 98424767
Show phone number
Basic information
BrandCAT 315-07
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberWKX20471
Unit NumberE0008706
Catalog Number10106080
Year2022
Hours442 h
CountryNorway
LocationBerger, Norway
Pricing
Price Excluding Tax167,029 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Anti-theft SystemAnti-theft System
Boom Check ValveBoom Check Valve
Fire ExtinguisherFire Extinguisher
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Payload Measurement SystemPayload Measurement System
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Additional informationMaskinen leveres med følgende utstyr:
- HK feste G60 HD inkl. mont. Secure Lip
- Rototilt TRS14 S60/S60 2xuttak autol
- Graveskuffe 700L m/KVX
- Pusseskuffe HD fast 650L. 1500mm
- 500mm Pads & 2500mm doserblad
- S.smøring Lincoln Quick Lube 2L ink tilk. Rototilt
- Lys led 2stk a 3200lm bomrot+ ledbjelke 8000lm tak

Med forbehold om skrivefeil i annonsen.

Customer Value Agreement (CVA) Maskin kan selges med PREMIUM Used serviceavtale
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement Maskin kan selges med PREMIUM Used serviceavtale
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering