Quick Search

CAT 315F

CAT 315F

CAT Certified
Year
2020
Working hours
2,305 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Puget-sur-argens, 83
+33 149228299
Show phone number
Basic information
BrandCAT 315F
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberTDY14214
Unit Number22047274
Catalog Number10095473
Year2020
Hours2,305 h
CountryFrance
LocationPUGET-SUR-ARGENS, France
Pricing
Price Excluding Tax128,424 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Stick - MediumStick - Medium
Coupler - QuickCoupler - Quick
LightingLighting
CE PlateCE Plate
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
RadioRadio
Boom - 2 PieceBoom - 2 Piece
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
attachments / work tools
  • graissage centralise
  • lame 2500 mm
stick
  • va
  • 2100mm
bucket
  • Yesattache rapide hyd cw20s
  • 1200 MM HS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Notes - UNDERCARRIAGE 1SURPATINS HS
Track Shoes500mm
comments, misc. repairs, general remarks
  • FR-23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering