Quick Search

CAT 349-0711X

CAT 349-0711X

Year
2021
Working hours
2,760 h
Videos of CAT 349-0711X
Videos of CAT 349-0711X
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Chanute, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 349-0711X
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberRYG20034
Unit NumberWUC0286
Catalog Number10077454
Year2021
Hours2,760 h
CountryUnited States
LocationCHANUTE, United States
Pricing
Price Excluding Tax443,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional information.
- WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*349-07A HEX
*CAB, DELUXE PACKAGE
*COLD START, ETHER
*COMMON AR
*COVER W/ TAIL PIPE
*CTWT REMOVAL
*FAN, REVERSE
*FILM, EMC
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, 349
*FRAME, SWING, CTWT REMOVAL
*GUARD, SWIVEL (FG)
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*ROLLER, SINGLE FLANGE, FG
*SOUND SUPPRESSION, CTWT RMV
*TRAVEL, ALARM
BOOM, REACH 22'8''
CAMERA, REAR + RH VIEW
CTWT, W/O PREM LTG, 18960 LBS
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, W/O RADIATOR SCREEN,STD
FILM, CTWT REMOVAL, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING SEGMENTED
HEATER, JACKET WATER
HYDRAULIC PACKAGE, STANDARD
IDLER, STD
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM, RH / LH
LINES, QC, REACH BOOM
LINES-QC, R11' STICK
LINKAGE, BKT TB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH VIEW
NETWORK MANAGER, STD
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
SENSOR, FOR R11'
SENSOR, REACH BOOM
STICK, R11' TB
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
UPPER COVER, STD
WIPER, RADIAL W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFRONT RIGHT CORNER DENTED SOME
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
200
  • BOTH FULL
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 11’2”
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • CAT
  • CAT TAG IS UNREADABLE
  • WH010752
  • 79”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Bushings2.854332.874012614
Carrier Rollers 17.047237.02755710
Carrier Rollers 27.047237.0472377
Idlers Front0.826770.7874122
Links5.137795.1377933
Shoe Width35.435.4
Track Roller 10.826770.80709127
Track Roller 20.78740.8070927
Track Roller 40.807090.8070977
Track Roller 60.78740.8070927
Track Roller 80.78740.787422
Track Roller 90.78740.8070927
Track Shoes1.299211.2992166
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering