Quick Search

CAT 785

CAT 785

CAT Certified
Year
2020
Working hours
2,015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACSA
Tepic
+52 3336788000
Show phone number
Basic information
BrandCAT 785
TRACSA, S.A. DE C.V.
CategoryCrawler Excavators
Serial NumberGDY11911
Unit NumberMGAA04898
Catalog Number4914287
Year2020
Hours2,015 h
CountryMexico
LocationTEPIC, Mexico
Pricing
Price Excluding Tax370,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
BLUETOOTHBLUETOOTH
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
STICK, MEDIUMSTICK, MEDIUM
Additional informationCABINA, AC, CUCHARON DE 2.77 YD3 (67" ), CAMARA DE REVERSA, CARRILERIA AL 95% APROX.

Online Owner's Manual
Protection CCU DE 12 MESES O 3,000 HORAS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection CCU DE 12 MESES O 3,000 HORAS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • OK ELC.
  • OK.
  • OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Maquina lista para trabajar!
  • MAQUINA LISTA PARA TRABAJAR.
  • EQUIPO CUENTA CON GARANTIA CCU DE 12 MESES O 3,000 HORAS,LO QUE OCURRA PRIMERO.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering