Quick Search

CAT 301.705ACR

CAT 301.705ACR

CAT Certified
Year
2019
Working hours
706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING (U.K.) LTD.
Winsford
+44 7740456628
Show phone number
Basic information
BrandCAT 301.705ACR
FINNING (U.K.) LTD.
CategoryCrawler Excavators
Serial NumberJH701309
Catalog Number10125278
Year2019
Hours706 h
CountryUnited Kingdom
LocationWINSFORD, United Kingdom
Pricing
Price Excluding Tax21,574 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information

Overview


Type: Excavator

Make: Caterpillar

Model: 301.705ACR

Year: 2019

Serial Number: JH701309

Last Known Hours: 706 hours

Key Features


Engine and Performance: The engine was jumpstarted recently and runs with no operational issues. Hydraulics function ok with no issues seen. No active fault codes on the PSRPT

Attachments: Middle sized bucket pin mounting point bent so bucket will not be able to pin up.

Also pins missing.

Condition


General Condition: Machine in a fair condition with some denting and scratches and machine has been touched up in places.

Recent Services: Last service recorded at 507 hrs

Wear and Tear:  Requires a new battery as its not holding charge. No leaks seen around the machine. Beacon missing. The isolator door is dented. Undercarriage in a fair condition with plenty of wear remaining. Rubber tracks fitted with minor cuts and chunks out..

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering