Quick Search

CAT 301.7-05CR

CAT 301.7-05CR

CAT Certified
Year
2021
Working hours
291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Palmerston North
+64 39832450
Show phone number
Basic information
BrandCAT 301.7-05CR
Terra Cat
CategoryCrawler Excavators
Serial NumberJH706982
Unit NumberEQ054205
Catalog Number10090368
Year2021
Hours291 h
CountryNew Zealand
LocationPalmerston North, New Zealand
Pricing
Price Excluding Tax29,581 USD
Tax (15%)4,437 USD
Price Including Tax34,019 USD
Details
Accessories
Product LinkProduct Link
LightingLighting
BeaconBeacon
Rubber TrackRubber Track
Additional information1 PIECE SWING BOOM
AUX HYDRAULIC LINES TO STICK
BLADE
BRIAN JAMES 3500KG TRAILER
DIG BUCKET
DRAWPIN HITCH
EXPANDING TRACK FRAME
LONG STICK, THUMB READY
Online Owner's Manual
Remaining Factory Warranty Power Train + Hydraulics + Technology 3000hrs / 26-04-2027
ROPS CANOPY
STICK STEER
TILT COUPLER
TRAVEL ALARM
TRENCH BUCKET
WIDE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • A2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE70%
Notes - UNDERCARRIAGERubber 230mm
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering